KL6581 - Contact assignment
WARNING | |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals! |
Terminal point | No. | Contact for |
---|---|---|
CAN + (A) | 1 | A (CAN +) |
+ 24 VDC | 2 | 24 V power contacts |
GND | 3 | GND power contacts |
Shield | 4 | Shield, internally connected with terminal point 8 |
CAN - (B) | 5 | B (CAN -) |
+ 24 VDC | 6 | 24 V power contacts |
GND | 7 | GND power contacts |
Shield | 8 | Shield, internally connected with terminal point 4 |