SNVT variables (OFF)
XIF file (sample file)
KS2000 BLC file (sample file)
Implemented SNVT variables (KL6401_0FF)
Description | INPUT/OUTPUT | SNVT ID | Length | NV ID |
---|---|---|---|---|
nviSwitch00 | INPUT | 95 | 2 | 0 |
nviSwitch01 | INPUT | 95 | 2 | 1 |
nviSwitch02 | INPUT | 95 | 2 | 2 |
nviSwitch03 | INPUT | 95 | 2 | 3 |
nviSwitch04 | INPUT | 95 | 2 | 4 |
nviSwitch05 | INPUT | 95 | 2 | 5 |
nviSwitch06 | INPUT | 95 | 2 | 6 |
nviSwitch07 | INPUT | 95 | 2 | 7 |
nviSwitch08 | INPUT | 95 | 2 | 8 |
nviSwitch09 | INPUT | 95 | 2 | 9 |
nviSwitch10 | INPUT | 95 | 2 | 10 |
nviSwitch11 | INPUT | 95 | 2 | 11 |
nviSetting0 | INPUT | 117 | 4 | 12 |
nviSetting1 | INPUT | 117 | 4 | 13 |
nviSetting2 | INPUT | 117 | 4 | 14 |
nviSetting3 | INPUT | 117 | 4 | 15 |
nviTemp0 | INPUT | 105 | 2 | 16 |
nviTemp1 | INPUT | 105 | 2 | 17 |
nviTemp2 | INPUT | 105 | 2 | 18 |
nviTemp3 | INPUT | 105 | 2 | 19 |
nviTemp4 | INPUT | 105 | 2 | 20 |
nviHvacStatus0 | INPUT | 112 | 12 | 21 |
nviHvacStatus1 | INPUT | 112 | 12 | 22 |
nviHvacStatus2 | INPUT | 112 | 12 | 23 |
nviHvacStatus3 | INPUT | 112 | 12 | 24 |
nviHvacStatus4 | INPUT | 112 | 12 | 25 |
Description | INPUT/OUTPUT | SNVT ID | Length | NV ID |
---|---|---|---|---|
nvoSwitch00 | OUTPUT | 95 | 2 | 26 |
nvoSwitch01 | OUTPUT | 95 | 2 | 27 |
nvoSwitch02 | OUTPUT | 95 | 2 | 28 |
nvoSwitch03 | OUTPUT | 95 | 2 | 29 |
nvoSwitch04 | OUTPUT | 95 | 2 | 30 |
nvoSwitch05 | OUTPUT | 95 | 2 | 31 |
nvoSwitch06 | OUTPUT | 95 | 2 | 32 |
nvoSwitch07 | OUTPUT | 95 | 2 | 33 |
nvoSwitch08 | OUTPUT | 95 | 2 | 34 |
nvoSwitch09 | OUTPUT | 95 | 2 | 35 |
nvoSwitch10 | OUTPUT | 95 | 2 | 36 |
nvoSwitch11 | OUTPUT | 95 | 2 | 37 |
nvoSwitch12 | OUTPUT | 95 | 2 | 38 |
nvoSwitch13 | OUTPUT | 95 | 2 | 39 |
nvoSwitch14 | OUTPUT | 95 | 2 | 40 |
nvoSwitch15 | OUTPUT | 95 | 2 | 41 |
nvoSwitch16 | OUTPUT | 95 | 2 | 42 |
nvoSwitch17 | OUTPUT | 95 | 2 | 43 |
nvoSetting0 | OUTPUT | 117 | 4 | 44 |
nvoSetting1 | OUTPUT | 117 | 4 | 45 |
nvoSetting2 | OUTPUT | 117 | 4 | 46 |
nvoSetting3 | OUTPUT | 117 | 4 | 47 |
nvoLevP0 | OUTPUT | 81 | 2 | 48 |
nvoLevP1 | OUTPUT | 81 | 2 | 49 |
nvoLevP2 | OUTPUT | 81 | 2 | 50 |
nvoLevP3 | OUTPUT | 81 | 2 | 51 |
nvoLevP4 | OUTPUT | 81 | 2 | 52 |
nvoHvacMode0 | OUTPUT | 108 | 1 | 53 |
nvoHvacMode1 | OUTPUT | 108 | 1 | 54 |
nvoHvacMode2 | OUTPUT | 108 | 1 | 55 |
nvoHvacMode3 | OUTPUT | 108 | 1 | 56 |
nvoHvacMode4 | OUTPUT | 108 | 1 | 57 |