Diagnostic LEDs

The LEDs indicate the operating state of the KL6401.

Diagnostic LEDs 1:
LEDs

Meaning of the LED displays

LED

Color

Channel

State and significance

On

off

flashes

K-Bus Run

green

1

Lit, either weakly or strongly: K-bus communication is OK

No K-bus communication

K-bus communication

Error 1

red

Hardware error

No error

-

LON service/status

red

Service PIN enabled or error in the LON controller

KL6401 commissioned and in operation

KL6401 not commissioned and not operational

LON ICom

green

Lit, either weakly or strongly:
LON communication is OK

No LON communication

LON communication

Error 2

red

LON error

No error

-