Technical data
Technical data | KL6301 |
---|---|
Number of outputs | 1 |
Transmission standard | Twisted Pair (TP) |
Data transfer rate | 9.6 kbyte |
Electrical isolation | 500 V (K-Bus/EIB) |
Power supply for the electronics | via the K-bus and through the power contacts |
Current consumption via K-bus | typically 55 mA |
Bit width in process image | Output: 24 bytes data, input: 24 bytes data |
Weight | approx. 85 g |
Dimensions (W x H x D) | approx. 12 mm x 100 mm x 70 mm |
on 35 mm mounting rail conforms to EN 60715 | |
Permissible ambient temperature range during operation | 0 °C ... + 55 °C |
Permissible ambient temperature range during storage | -25 °C ... + 85 °C |
Permissible relative air humidity | 95 %, no condensation |
Enhanced mechanical load capacity | Yes, see installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Mounting position | variable |
Approvals/markings* | CE, UKCA, cULus, EAC, ATEX |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |