Diagnostic LEDs
The LEDs indicate the operating state of the KL6301.
LED displays
LED | Color | Channel | State and significance | ||
---|---|---|---|---|---|
on | off | flashes | |||
K-Bus Run | green | 1 | Lit, either weakly or strongly: K-bus communication OK | No K-Bus communication | K-Bus communication |
Set | green | No significance | - | - | |
EIB-TXD | green | Goes out briefly when an EIB telegram is sent | - | - | |
EIB-RXD / POWER | green | Goes out briefly when an EIB telegram is received | No EIB power supply unit is connected | - | |
SEND | green | Toggles for each EIB telegram sent | - | - | |
RECEIVE | green | Toggles for each received EIB telegram | - | - | |
EIB ERROR | red | Comes on in the event of an error. Goes out once the error was read. | - | - |