Technical data
Technical data | KL6224 |
---|---|
Technology | IO-Link |
Number of channels | 4 |
IO-Link interfaces | 4 |
Field voltage | 24 VDC (via power contacts) |
Connection | 3-wire, HD terminal |
Data transfer rates | 4.8 kBaud, 38.4 kBaud and 230.4 kBaud |
Cable length between IO-Link Master and Device | max. 20 m |
Power supply | via K-Bus and power contacts |
Supply current for devices | 500 mA per device |
Current consumption from K-bus | typ. 85 mA |
Current consumption from power contacts | not specified |
Nominal voltage | 24 VDC (-15 %/+20 %) |
Electrical isolation | 500 V (IO-Link / K-bus) |
Weight | app. 60 g |
K-bus bit width | depends on the process image |
Configuration | via fieldbus parameter interface, DP-V1 or Bus Coupler |
Permissible ambient temperature during operation | 0°C ... +55°C |
Permissible ambient temperature during storage | -25°C ... +85°C |
Permissible relative humidity | 95 %, no condensation |
on 35 mm mounting rail conforms to EN 60715 | |
Enhanced mechanical load capacity | yes, see also installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | Variable |
Approvals/markings* | CE, UKCA, cULus, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).