Operation modes

Protected Mode

In protected mode, only the AS-i slaves that are entered in the LPS are activated. Furthermore, their configuration (I/O ID and ID codes) must match the currently projected configuration comprising the parameters
- 0x40 to 0x47 (currently projected I/O IDs) or
- 0x48 to 0x4F (currently projected ID codes)
- 0xE0 to 0xE7 (currently projected extended ID codes 1) and
- 0xE8 to 0xEF (currently projected extended ID codes 2),
if verification of I/O ID or ID codes is enabled in parameters 0x60 to 0x61 or 0x68 to 0x69, 0x70 to 0x71 and 0x78 to 0x79.

Automatic addressing is possible, if I/O ID and ID code verification is enabled for all AS-i slaves listed in the LPS, and if precisely one currently projected AS-i slave is missing.

Configuration Mode

In configuration mode, all AS-i slaves that are found are activated. Automatic addressing is possible, with the next free address being assigned when a slave with address 0 is found. An AS-i address can also be set manually via the parameter 0x100 (AS-i command interface). All AS-i slaves that were found can be projected by setting the set input or via the parameter 0x108 (general command interface). In this case, the