LEDs

LEDs 1:
LEDs

LED indicators - meanings

LED

Position

Color

Meaning

K-bus diag

1st LED left

green

This LED comes on during each K-bus cycle. During regular operation, it therefore flashes.

AS-i Diag

2nd LED left

green

This LED is on during the AS-i data exchange phase. During regular operation, it therefore flashes.

-

3rd LED left

green

reserved

Set

4th LED left

green

This LED is on as long as both set inputs are short-circuited.

AS-i Power

1st LED right

green

This LED is on as long as the AS-i power supply is connected and at least one AS-i slave was found.

AS-i Error

2nd LED right

red

This LED flashes in (protected mode), if set and actual configuration do not match.
Possible causes:

  • AS-i ID code of one or several slaves does not match the currently projected values.
  • The AS-i I/O code of one or several slaves does not match the currently projected values.
  • The currently projected AS-i slave was not found.

-

3rd LED right

green

reserved

Mode

4th LED right

green

This LED is on as long as the two mode inputs are short-circuited.