Firmware version of the Bus Couplers

Firmware version of the Bus Couplers 1:

Required firmware

A particular firmware version may be required for operating the KL6201/KL6211 AS-i master terminals on the Bus Coupler / Bus Terminal Controller (see table below).

In delivery state the KL6201/KL6211 is set to a process image of 12 bytes. Most Bus Couplers and Bus Terminal Controllers listed in the table support the 6-byte and 12-byte process images.
Bus Couplers / Bus Terminal Controllers that are not listed

The delivered firmware version is shown on the back of the Bus Coupler (see example below for CANopen).

Firmware version of the Bus Couplers 2:
Specification of the firmware version on a Bus Coupler

If required, the firmware can be updated via the serial interface (KS2000 cable required) or - depending on the bus system - via the fieldbus. The current firmware versions and the program for the firmware update can be found on our home page at http://www.beckhoff.de.

Support of the different process images by the firmware versions of the Bus Couplers / Bus Terminals Controllers

Fieldbus
system

Bus Coupler /
Bus Terminal Controller

Firmware version required on the Bus Coupler / Bus Terminal Controller for the

6-byte process image (no direct access to AS-i slaves)

12-byte process image (AS-i slave addresses 1 to 11)

22-byte process image (AS-i slave addresses 1 to 31)

38-byte process image (AS-i slave addresses 1 to 62)

EtherCAT

BK1120

 

 

 

 

 

 

 

 

 

 

 

 

 

 

These Bus Couplers and Bus Terminal Controller support the 6-byte and 12-byte process image of the KL6201/KL6211.

from 08 (B8)

from 08 (B8)

BK1250

all

all

Lightbus

BK2020

from B1

in preparation

PROFIBUS

BK3120

from B9

from BB

BK3150

all

all

BK3500

from B9

from BB

BK3520

from B9

from BB

BC3100

from C3

from C4

BC3150

all

all

BX3100

all

all

Interbus

BK4020

from B0

in preparation

BC4000

from B3

in preparation

CANopen

BK5120

from C4

from C5

BK5150

all

all

BC5150

all

all

BX5100

all

all

DeviceNet

BK5220

(from B3)*

in preparation

BC5250

all

all

BX5200

all

all

ControlNet

BK7000

from BC

from BC

Modbus

BK7300

from B2

from B4

Fip IO

BK7420

from B1

from B1

RS485

BK8000

from C2

in preparation

RS232

BK8100

from C2

in preparation

BC8150

all

all

BX8000

all

all

Ethernet

BK9000

from B7

from BA

BK9100

from B1

from B1

BC9000

from B9

from BB

BC9100

from B1

from B1

BC9050

all

all

BX9000

all

all

PROFINET

BK9103

in preparation

in preparation

in preparation

EtherNet/IP

BK9105

all

all

all

USB

BK9500

This Bus Coupler supports the 6-byte and 12-byte process image of the KL6201/KL6211.

(from B1)*

in preparation

*) only if the Bus Coupler is set to complete mapping of the Bus Terminals (e.g. via the KS2000 configuration software). On delivery, these Bus Couplers are set to compact mapping of the Bus Terminals.