Mapping of analog AS-i slaves
The following table shows the assignment of the address areas to analog AS-i slaves,
- for register access (via register communication or via the KS2000 configuration software)
- for Profibus (access via DPV1)
Addresses Analog AS-i slaves support only address numbers 1 to 31! |
*) Since AS-i address 0 is not designated for analog AS-i slaves, zeros are transferred to the process image for the areas identified with an asterisk.
register access | PROFIBUS | AS-i | AS-i slave | Data | |||
---|---|---|---|---|---|---|---|
Register page | Register | DPV1 index | Byte | AS-i address | Channel | ||
0x20 | 32 and 33 * | 0x40 | 0 to 3 * | 0x200 | (0)* | all zero* | 4 bytes |
34 and 35 * | 4 to 7 * | 0x201 | 4 bytes | ||||
36 and 37 * | 8 to 11 * | 0x202 | 4 bytes | ||||
38 and 39 * | 12 to 15 * | 0x203 | 4 bytes | ||||
40 and 41 | 16 to 19 | 0x204 | 1 | Ch1 | 4 bytes | ||
42 and 43 | 20 to 23 | 0x205 | Ch2 | 4 bytes | |||
44 and 45 | 24 to 27 | 0x206 | Ch3 | 4 bytes | |||
46 and 47 | 28 to 31 | 0x207 | Ch4 | 4 bytes | |||
48 and 49 | 0x41 | 0 to 3 | 0x208 | 2 | Ch1 | 4 bytes | |
50 and 51 | 4 to 7 | 0x209 | Ch2 | 4 bytes | |||
52 and 53 | 8 to 11 | 0x20A | Ch3 | 4 bytes | |||
54 and 55 | 12 to 15 | 0x20B | Ch4 | 4 bytes | |||
56 and 57 | 16 to 19 | 0x20C | 3 | Ch1 | 4 bytes | ||
58 and 59 | 20 to 23 | 0x20D | Ch2 | 4 bytes | |||
60 and 61 | 24 to 27 | 0x20E | Ch3 | 4 bytes | |||
62 and 63 | 28 to 31 | 0x20F | Ch4 | 4 bytes |
register access | PROFIBUS | AS-i | AS-i slave | Data | |||
---|---|---|---|---|---|---|---|
Register page | Register | DPV1 index | Byte | AS-i address | Channel | ||
0x21 | 32 and 33 | 0x42 | 0 to 3 | 0x210 | 4 | Ch1 | 4 bytes |
34 and 35 | 4 to 7 | 0x211 | Ch2 | 4 bytes | |||
36 and 37 | 8 to 11 | 0x212 | Ch3 | 4 bytes | |||
38 and 39 | 12 to 15 | 0x213 | Ch4 | 4 bytes | |||
40 and 41 | 16 to 19 | 0x214 | 5 | Ch1 | 4 bytes | ||
42 and 43 | 20 to 23 | 0x215 | Ch2 | 4 bytes | |||
44 and 45 | 24 to 27 | 0x216 | Ch3 | 4 bytes | |||
46 and 47 | 28 to 31 | 0x217 | Ch4 | 4 bytes | |||
48 and 49 | 0x43 | 0 to 3 | 0x218 | 6 | Ch1 | 4 bytes | |
50 and 51 | 4 to 7 | 0x219 | Ch2 | 4 bytes | |||
52 and 53 | 8 to 11 | 0x21A | Ch3 | 4 bytes | |||
54 and 55 | 12 to 15 | 0x21B | Ch4 | 4 bytes | |||
56 and 57 | 16 to 19 | 0x21C | 7 | Ch1 | 4 bytes | ||
58 and 59 | 20 to 23 | 0x21D | Ch2 | 4 bytes | |||
60 and 61 | 24 to 27 | 0x21E | Ch3 | 4 bytes | |||
62 and 63 | 28 to 31 | 0x21F | Ch4 | 4 bytes | |||
0x22 | 32 and 33 | 0x44 | 0 to 3 | 0x220 | 8 | Ch1 | 4 bytes |
34 and 35 | 4 to 7 | 0x221 | Ch2 | 4 bytes | |||
36 and 37 | 8 to 11 | 0x222 | Ch3 | 4 bytes | |||
38 and 39 | 12 to 15 | 0x223 | Ch4 | 4 bytes | |||
40 and 41 | 16 to 19 | 0x224 | 9 | Ch1 | 4 bytes | ||
42 and 43 | 20 to 23 | 0x225 | Ch2 | 4 bytes | |||
44 and 45 | 24 to 27 | 0x226 | Ch3 | 4 bytes | |||
46 and 47 | 28 to 31 | 0x227 | Ch4 | 4 bytes | |||
48 and 49 | 0x45 | 0 to 3 | 0x228 | 10 | Ch1 | 4 bytes | |
50 and 51 | 4 to 7 | 0x229 | Ch2 | 4 bytes | |||
52 and 53 | 8 to 11 | 0x22A | Ch3 | 4 bytes | |||
54 and 55 | 12 to 15 | 0x22B | Ch4 | 4 bytes | |||
56 and 57 | 16 to 19 | 0x22C | 11 | Ch1 | 4 bytes | ||
58 and 59 | 20 to 23 | 0x22D | Ch2 | 4 bytes | |||
60 and 61 | 24 to 27 | 0x22E | Ch3 | 4 bytes | |||
62 and 63 | 28 to 31 | 0x22F | Ch4 | 4 bytes | |||
0x23 | 32 and 33 | 0x46 | 0 to 3 | 0x230 | 12 | Ch1 | 4 bytes |
34 and 35 | 4 to 7 | 0x231 | Ch2 | 4 bytes | |||
36 and 37 | 8 to 11 | 0x232 | Ch3 | 4 bytes | |||
38 and 39 | 12 to 15 | 0x233 | Ch4 | 4 bytes | |||
40 and 41 | 16 to 19 | 0x234 | 13 | Ch1 | 4 bytes | ||
42 and 43 | 20 to 23 | 0x235 | Ch2 | 4 bytes | |||
44 and 45 | 24 to 27 | 0x236 | Ch3 | 4 bytes | |||
46 and 47 | 28 to 31 | 0x237 | Ch4 | 4 bytes | |||
48 and 49 | 0x47 | 0 to 3 | 0x238 | 14 | Ch1 | 4 bytes | |
50 and 51 | 4 to 7 | 0x239 | Ch2 | 4 bytes | |||
52 and 53 | 8 to 11 | 0x23A | Ch3 | 4 bytes | |||
54 and 55 | 12 to 15 | 0x23B | Ch4 | 4 bytes | |||
56 and 57 | 16 to 19 | 0x23C | 15 | Ch1 | 4 bytes | ||
58 and 59 | 20 to 23 | 0x23D | Ch2 | 4 bytes | |||
60 and 61 | 24 to 27 | 0x23E | Ch3 | 4 bytes | |||
62 and 63 | 28 to 31 | 0x23F | Ch4 | 4 bytes |
Register access | PROFIBUS | AS-i | AS-i slave | Data | |||
---|---|---|---|---|---|---|---|
Register page | Register | DPV1 index | Byte | AS-i address | Channel | ||
0x24 | 32 and 33 | 0x48 | 0 to 3 | 0x240 | 16 | Ch1 | 4 bytes |
34 and 35 | 4 to 7 | 0x241 | Ch2 | 4 bytes | |||
36 and 37 | 8 to 11 | 0x242 | Ch3 | 4 bytes | |||
38 and 39 | 12 to 15 | 0x243 | Ch4 | 4 bytes | |||
40 and 41 | 16 to 19 | 0x244 | 17 | Ch1 | 4 bytes | ||
42 and 43 | 20 to 23 | 0x245 | Ch2 | 4 bytes | |||
44 and 45 | 24 to 27 | 0x246 | Ch3 | 4 bytes | |||
46 and 47 | 28 to 31 | 0x247 | Ch4 | 4 bytes | |||
48 and 49 | 0x49 | 0 to 3 | 0x248 | 18 | Ch1 | 4 bytes | |
50 and 51 | 4 to 7 | 0x249 | Ch2 | 4 bytes | |||
52 and 53 | 8 to 11 | 0x24A | Ch3 | 4 bytes | |||
54 and 55 | 12 to 15 | 0x24B | Ch4 | 4 bytes | |||
56 and 57 | 16 to 19 | 0x24C | 19 | Ch1 | 4 bytes | ||
58 and 59 | 20 to 23 | 0x24D | Ch2 | 4 bytes | |||
60 and 61 | 24 to 27 | 0x24E | Ch3 | 4 bytes | |||
62 and 63 | 28 to 31 | 0x24F | Ch4 | 4 bytes | |||
0x25 | 32 and 33 | 0x4A | 0 to 3 | 0x250 | 20 | Ch1 | 4 bytes |
34 and 35 | 4 to 7 | 0x251 | Ch2 | 4 bytes | |||
36 and 37 | 8 to 11 | 0x252 | Ch3 | 4 bytes | |||
38 and 39 | 12 to 15 | 0x253 | Ch4 | 4 bytes | |||
40 and 41 | 16 to 19 | 0x254 | 21 | Ch1 | 4 bytes | ||
42 and 43 | 20 to 23 | 0x255 | Ch2 | 4 bytes | |||
44 and 45 | 24 to 27 | 0x256 | Ch3 | 4 bytes | |||
46 and 47 | 28 to 31 | 0x257 | Ch4 | 4 bytes | |||
48 and 49 | 0x4B | 0 to 3 | 0x258 | 22 | Ch1 | 4 bytes | |
50 and 51 | 4 to 7 | 0x259 | Ch2 | 4 bytes | |||
52 and 53 | 8 to 11 | 0x25A | Ch3 | 4 bytes | |||
54 and 55 | 12 to 15 | 0x25B | Ch4 | 4 bytes | |||
56 and 57 | 16 to 19 | 0x25C | 23 | Ch1 | 4 bytes | ||
58 and 59 | 20 to 23 | 0x25D | Ch2 | 4 bytes | |||
60 and 61 | 24 to 27 | 0x25E | Ch3 | 4 bytes | |||
62 and 63 | 28 to 31 | 0x25F | Ch4 | 4 bytes | |||
0x26 | 32 and 33 | 0x4C | 0 to 3 | 0x260 | 24 | Ch1 | 4 bytes |
34 and 35 | 4 to 7 | 0x261 | Ch2 | 4 bytes | |||
36 and 37 | 8 to 11 | 0x262 | Ch3 | 4 bytes | |||
38 and 39 | 12 to 15 | 0x263 | Ch4 | 4 bytes | |||
40 and 41 | 16 to 19 | 0x264 | 25 | Ch1 | 4 bytes | ||
42 and 43 | 20 to 23 | 0x265 | Ch2 | 4 bytes | |||
44 and 45 | 24 to 27 | 0x266 | Ch3 | 4 bytes | |||
46 and 47 | 28 to 31 | 0x267 | Ch4 | 4 bytes | |||
48 and 49 | 0x4D | 0 to 3 | 0x268 | 26 | Ch1 | 4 bytes | |
50 and 51 | 4 to 7 | 0x269 | Ch2 | 4 bytes | |||
52 and 53 | 8 to 11 | 0x26A | Ch3 | 4 bytes | |||
54 and 55 | 12 to 15 | 0x26B | Ch4 | 4 bytes | |||
56 and 57 | 16 to 19 | 0x26C | 27 | Ch1 | 4 bytes | ||
58 and 59 | 20 to 23 | 0x26D | Ch2 | 4 bytes | |||
60 and 61 | 24 to 27 | 0x26E | Ch3 | 4 bytes | |||
62 and 63 | 28 to 31 | 0x26F | Ch4 | 4 bytes |
Register access | PROFIBUS | AS-i | AS-i slave | Data | |||
---|---|---|---|---|---|---|---|
Register page | Register | DPV1 index | Byte | AS-i address | Channel | ||
0x27 | 32 and 33 | 0x4E | 0 to 3 | 0x270 | 28 | Ch1 | 4 bytes |
34 and 35 | 4 to 7 | 0x271 | Ch2 | 4 bytes | |||
36 and 37 | 8 to 11 | 0x272 | Ch3 | 4 bytes | |||
38 and 39 | 12 to 15 | 0x273 | Ch4 | 4 bytes | |||
40 and 41 | 16 to 19 | 0x274 | 29 | Ch1 | 4 bytes | ||
42 and 43 | 20 to 23 | 0x275 | Ch2 | 4 bytes | |||
44 and 45 | 24 to 27 | 0x276 | Ch3 | 4 bytes | |||
46 and 47 | 28 to 31 | 0x277 | Ch4 | 4 bytes | |||
48 and 49 | 0x4F | 0 to 3 | 0x278 | 30 | Ch1 | 4 bytes | |
50 and 51 | 4 to 7 | 0x279 | Ch2 | 4 bytes | |||
52 and 53 | 8 to 11 | 0x27A | Ch3 | 4 bytes | |||
54 and 55 | 12 to 15 | 0x27B | Ch4 | 4 bytes | |||
56 and 57 | 16 to 19 | 0x27C | 31 | Ch1 | 4 bytes | ||
58 and 59 | 20 to 23 | 0x27D | Ch2 | 4 bytes | |||
60 and 61 | 24 to 27 | 0x27E | Ch3 | 4 bytes | |||
62 and 63 | 28 to 31 | 0x27F | Ch4 | 4 bytes |