KL9528 - AS-i Power Supply Terminal

KL9528 - AS-i Power Supply Terminal 1:
KL9528 - AS-i Power Supply Terminal

The KL9528 power supply terminal generates a 30 VDC output voltage from the 24 VDC control voltage for operating an AS-i network. The output voltage is high-frequency decoupled, short-circuit-proof and limited to a current of 1.3 A. There is no electrical isolation between the input voltage and the output voltage.

The connection to the KL6211 AS-i master terminal is established by the power contacts during side-by-side plugging.

The KL6201 AS-i master terminal must be connected via cable bridges.

LED display

LED

Meaning

AS-i power (green)

off

AS-i voltage is switched off.

on

AS-i voltage is switched on.

Error (red)

off

KL9528 OK

on

An error (e.g. undervoltage, overload) has occurred.

Technical data

Technical data

KL9528-0000 / KS9528-0000

Short-circuit strength

yes, restart after enable via rising edge of output bit 0

Input voltage

21 to 28.8 VDC

Output voltage

30 VDC (± 5%)

Output current

max. 1.25 A

Short circuit current limit

max. 1.3 A

Efficiency

approx. 95% (at nominal load)

Bit width in process image

2 input bits, 2 output bits (see KL9528 process image)

Current consumption from K-bus

typ. 10 mA

AS interface current consumption

approx. 60 mA

Isolation voltage

input / output voltage

none

AS-i / K-bus

1500 VAC (permanently)

Pluggable wiring

for all KSxxxx Bus Terminals

Weight

app. 150 g

Mounting

on 35 mm mounting rail conforms to EN 60715

Permissible ambient temperature during operation

0°C... +55°C

Permissible ambient temperature during storage

-25°C ... +85°C

Permissible relative humidity

95 %, no condensation

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27
see also installation instructions for enhanced mechanical load capacity

EMC resistance burst / ESD

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP20

Installation position

variable

Approvals/markings*

CE, UKCA, EAC

*) Real applicable approvals/markings see type plate on the side (product marking).

 

KL9528 - AS-i Power Supply Terminal 2:

Mapping of the KL6201 and KL9528

Please note the following for addressing (mapping) of the KL6201 and KL9528:
- The KL6201 AS-i master terminal is a byte-oriented terminal!
- The KL9528 AS-i power supply terminal is a byte-orientated terminal.

The Bus Terminals are always mapped in the following order in the Bus Coupler:
- First, all byte-oriented Bus Terminals appear in the process image in the order they were connected.
- Then, all bit-oriented Bus Terminals appear in the process image in the order they were connected.

This means that the KL6201 and KL9528 do not necessarily follow each other in the process image, even if they are connected side by side!

KL9528 - process image

Input data

Bit

Value

Name

Meaning

1 and 0

00bin

OK

No error

01bin

Overload

Due to an AS-i overload, the KL9528 has switched off the voltage. It can be switched on again with a leading edge of output bit 0. If the overload is still present, the KL9528 is switched off again.

10bin

reserved

-

11bin

Under-
voltage

The KL9528 has switched off the AS-i voltage, because the input voltage had fallen below 21 V. As soon as the input voltage rises above 21 V, the KL9526 automatically switches the AS-i voltage back on.

Output data

Bit

Meaning

0

After a switch-off due to overload, a rising edge of this bit switches the AS-i voltage back on.

1

reserved