Technical data
Technical data | KL6201-0000 / KS6201-0000 | KL6211-0000 / KS6211-0000 |
---|---|---|
AS-i channels | 1 | |
AS-i versions | Automatic support of version 2.0 and version 2.1 (master profile M3) | |
Number of AS-i slaves | Version 2.0: 31 | |
AS-i slave types | Digital or analog (conversion of analog data in the KL6201) | |
Diagnostics | Power failure, slave failure, parameterization fault | |
AS-i address assignment | via configuration or automatic | |
Cycle time | max. 5 ms (31 slaves), 10 ms (62 slaves) | |
Connection | 2 lines via spring force technology | |
Electrical isolation | 500 V (AS-Interface / K-bus) | |
Current consumption from K-bus | typ. 55 mA | |
Current consumption from the AS-Interface | typ. 60 mA | |
K-bus bit width | selectable: 12 bytes, 22 bytes, 38 bytes, of which 6 bytes represent the parameter interface, the rest represent the process data interface | |
Configuration | via fieldbus parameter interface, DP-V1 or Bus Coupler | |
Pluggable wiring | for all KSxxxx Bus Terminals | |
Weight | approx. 55 g | |
on 35 mm mounting rail conforms to EN 60715 | ||
Permissible ambient temperature during operation | 0 °C ... +55 °C (see chapter Installation positions) | |
Permissible ambient temperature during storage | -25°C ... +85°C | |
Permissible relative humidity | 95% no condensation | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | optimum installation position (see chapter Installation positions) | |
Approvals, markings* | CE, UKCA, cULus, EAC, | CE, UKCA, cULus, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | KL6201-0000 / KS6201-0000 | KL6211-0000 / KS6211-0000 |
---|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc | - |