6-byte process image
The 6-byte process image only consists of the parameter data block. In contrast to the other process images, it does not support direct access to the process data of the AS-i slaves. The process data access must take place via the AS-i parameters 0x80 to 0x87 (digital slaves) or 0x204 to 0x27F (analog slaves).
Input data (KL6201/KL6211 -> PLC)
Parameter data block (6 bytes) | |||||
---|---|---|---|---|---|
Byte 0 | Byte 1 | Byte 2 | Byte 3 | Byte 4 | Byte 5 |
SB0 | SB1 | ParaIn0 | ParaIn1 | ParaIn2 | ParaIn3 |
Output data (PLC -> KL6201/KL6211)
Parameter data block (6 bytes) | |||||
---|---|---|---|---|---|
Byte 0 | Byte 1 | Byte 2 | Byte 3 | Byte 4 | Byte 5 |
CB0 | CB1 | ParaOut0 | ParaOut1 | ParaOut2 | ParaOut3 |
Key
CB n: control byte n
SB n: status byte n
Para In n: Input parameter, byte n
Para Out n: Output parameter, byte n
ASiSN: AS-i status nibble
ASiCN: AS-i command nibble
ASiIn slave x+y: Input data of the AS-i slaves x and y (one nibble per slave)
ASiOut slave x+y: Output data of the AS-i slaves x and y (one nibble per slave)