Mapping in the Bus Coupler
The KL6051 is mapped into the bus coupler depending on the set parameters. The terminal always occupies memory space in the process image of the inputs and outputs.
Default for: CANopen, CANCAL, DeviceNET, ControlNet, RS232 and RS485
Conditions | I/O offset | High byte | Low byte |
---|---|---|---|
Full evaluation: no Motorola format: no Word alignment: any | 3 |
|
|
2 |
|
| |
1 | D3 | D2 | |
0 | D1 | D0 |
Default for: PROFIBUS and Interbus
Conditions | I/O offset | High byte | Low byte |
---|---|---|---|
Full evaluation: no Motorola format: yes Word alignment: any | 3 |
|
|
2 |
|
| |
1 | D2 | D3 | |
0 | D0 | D1 |
Conditions | I/O offset | High byte | Low byte |
---|---|---|---|
Full evaluation: yes Motorola format: no Word alignment: no | 3 |
|
|
2 | D4 | D3 | |
1 | D2 | D1 | |
0 | D0 | CT/ST |
Conditions | I/O offset | High byte | Low byte |
---|---|---|---|
Full evaluation: yes Motorola format: yes Word alignment: no | 3 |
|
|
2 | D3 | D4 | |
1 | D2 | D0 | |
0 | D1 | CT/ST |
Default for: Lightbus and Bus Terminal Controller (BCxxxx)
Conditions | I/O offset | High byte | Low byte |
---|---|---|---|
Full evaluation: yes Motorola format: no Word alignment: yes | 3 | D4 | D3 |
2 | - | D2 | |
1 | D1 | D0 | |
0 | - | CT/ST |
Conditions | I/O offset | High byte | Low byte |
---|---|---|---|
Full evaluation: yes Motorola format: yes Word alignment: yes | 3 | D3 | D4 |
2 | - | D2 | |
1 | D0 | D1 | |
0 | - | CT/ST |
Key
Complete evaluation | The terminal is mapped with control and status byte. |
Motorola format | Motorola or Intel format can be set. |
Word alignment | The terminal is positioned on a word limit in the Bus Coupler. |
CT | Control byte (appears in the process image of the outputs). |
ST | Status byte (appears in the process image of the inputs). |
Ser.-CT | Control byte for the handshake (appears in the process image of the outputs). |
Ser. ST | Status byte for the handshake (appears in the process image of the inputs). |
D0-D4 | Data byte 0 - 4 |
“-“ | This byte is not used or occupied by the terminal. |