KL6051 - Technical data
Technical data | KL6051 |
---|---|
Technology | 2 x RS422 |
Data transfer channels | TxD and RxD, full duplex |
Data transfer rate | 62,500 baud, 32-bit bidirectional data exchange between two KL6051 devices |
Bit transfer | via 2 pairs of twisted wires with differential signals |
Power impedance | 120 Ω |
Cable length | approx. 1000 m twisted pair |
Power supply | via the K-bus |
Electrical isolation | 500 V (K-bus/signal voltage) |
Data buffer | 32-bit bidirectional |
Bit width in process image | input/output: 4 x 8 bits user data, 1 x 8 bits control/status (up to 5 x 8 bits user data are possible) |
Configuration | no address setting, configuration via bus coupler or controller |
Special features | Automatic data exchange |
Current consumption from K-bus | typ. 65 mA |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | 0°C ... +55°C |
Permissible ambient temperature range during storage | -25 °C ... +85 °C |
Permissible relative humidity | 95% no condensation |
Mounting | on 35 mm mounting rail according to EN 60715 |
Pluggable wiring | for all KSxxxx terminals |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approval | CE, cULus, ATEX |