Mapping
The Bus Terminals occupy addresses within the process image of the controller. The assignment of process data (input and output data) and parameterization data (control and status bytes) to the control addresses is called mapping. The type of mapping depends on:
- the fieldbus system used
- the terminal type
- the parameterization of the Bus Coupler (conditions), such as
- compact or complex evaluation
- Intel or Motorola format
- word alignment activated or deactivated
The Bus Couplers (BKxxxx, LCxxxx) and Bus Terminal Controllers (BCxxxx, BXxxxx) are supplied with certain default settings. The default setting can be changed with the KS2000 configuration software or with a master configuration software (e.g. TwinCAT System Manager or ComProfibus).
The following tables show the mapping depending on different conditions.
Complex evaluation
In the case of complex evaluation, the serial interface terminals occupy addresses in the input and output process image. Control and Status words can be accessed.
22-byte process image
Complex evaluation in Intel format
| Address | Input data | Output data | ||
---|---|---|---|---|---|
Conditions | Word offset | High byte | Low byte | High byte | Low byte |
Complex evaluation: yes | 0 | SW | CW | ||
1 | DataIn 1 | DataIn 0 | DataOut 1 | DataOut 0 | |
2 | DataIn 3 | DataIn 2 | DataOut 3 | DataOut 2 | |
3 | DataIn 5 | DataIn 4 | DataOut 5 | DataOut 4 | |
4 | DataIn 7 | DataIn 6 | DataOut 7 | DataOut 6 | |
5 | DataIn 9 | DataIn 8 | DataOut 9 | DataOut 8 | |
6 | DataIn 11 | DataIn 10 | DataOut 11 | DataOut 10 | |
7 | DataIn 13 | DataIn 12 | DataOut 13 | DataOut 12 | |
8 | DataIn 15 | DataIn 14 | DataOut 15 | DataOut 14 | |
9 | DataIn 17 | DataIn 16 | DataOut 17 | DataOut 16 | |
10 | DataIn 19 | DataIn 18 | DataOut 19 | DataOut 18 | |
11 | DataIn 21 | DataIn 20 | DataOut 21 | DataOut 20 |
Complex evaluation in Motorola format
| Address | Input data | Output data | ||
---|---|---|---|---|---|
Conditions | Word offset | High byte | Low byte | High byte | Low byte |
Complex evaluation: yes | 0 | SW | CW | ||
1 | DataIn 0 | DataIn 1 | DataOut 0 | DataOut 1 | |
2 | DataIn 2 | DataIn 3 | DataOut 2 | DataOut 3 | |
3 | DataIn 4 | DataIn 5 | DataOut 4 | DataOut 5 | |
4 | DataIn 6 | DataIn 7 | DataOut 6 | DataOut 7 | |
5 | DataIn 8 | DataIn 9 | DataOut 8 | DataOut 9 | |
6 | DataIn 10 | DataIn 11 | DataOut 10 | DataOut 11 | |
7 | DataIn 12 | DataIn 13 | DataOut 12 | DataOut 13 | |
8 | DataIn 14 | DataIn 15 | DataOut 14 | DataOut 15 | |
9 | DataIn 16 | DataIn 17 | DataOut 16 | DataOut 17 | |
10 | DataIn 18 | DataIn 19 | DataOut 18 | DataOut 19 | |
11 | DataIn 20 | DataIn 21 | DataOut 20 | DataOut 21 |
5-byte process image
Complex evaluation in Intel format without word alignment
| Address | Input data | Output data | ||
---|---|---|---|---|---|
Conditions | Word offset | High byte | Low byte | High byte | Low byte |
Complex evaluation: yes | 0 | DataIn 0 | SB | DataOut 0 | CB |
1 | DataIn 2 | DataIn 1 | DataOut 2 | DataOut 1 | |
2 | DataIn 4 | DataIn 3 | DataOut 4 | DataOut 3 | |
3 | reserved | DataIn 5 | reserved | DataOut 5 |
Complex evaluation in Intel format with word alignment
| Address | Input data | Output data | ||
---|---|---|---|---|---|
Conditions | Word offset | High byte | Low byte | High byte | Low byte |
Complex evaluation: yes | 0 | reserved | SB | reserved | CB |
1 | DataIn 1 | DataIn 0 | DataOut 1 | DataOut 0 | |
2 | DataIn 3 | DataIn 2 | DataOut 3 | DataOut 2 | |
3 | DataIn 5 | DataIn 4 | reserved | DataOut 4 |
Complex evaluation in Motorola format without word alignment
| Address | Input data | Output data | ||
---|---|---|---|---|---|
Conditions | Word offset | High byte | Low byte | High byte | Low byte |
Complex evaluation: yes | 0 | DataIn 1 | SB | DataOut 1 | CB |
1 | DataIn 3 | DataIn 0 | DataOut 3 | DataOut 0 | |
2 | DataIn 5 | DataIn 2 | DataOut 5 | DataOut 2 | |
3 | reserved | DataIn 4 | reserved | DataOut 4 |
Complex evaluation in Motorola format with word alignment
| Address | Input data | Output data | ||
---|---|---|---|---|---|
Conditions | Word offset | High byte | Low byte | High byte | Low byte |
Complex evaluation: yes | 0 | reserved | SB | reserved | CB |
1 | DataIn 0 | DataIn 1 | DataOut 0 | DataOut 1 | |
2 | DataIn 2 | DataIn 3 | DataOut 2 | DataOut 3 | |
3 | DataIn 4 | DataIn 5 | DataOut 4 | DataOut 5 |
3-byte process image
Complex evaluation in Intel format without word alignment
| Address | Input data | Output data | ||
---|---|---|---|---|---|
Conditions | Word offset | High byte | Low byte | High byte | Low byte |
Complex evaluation: yes | 0 | DataIn 0 | SB | DataOut 0 | CB |
1 | DataIn 2 | DataIn 1 | DataOut 2 | DataOut 1 |
Complex evaluation in Intel format with word alignment
| Address | Input data | Output data | ||
---|---|---|---|---|---|
Conditions | Word offset | High byte | Low byte | High byte | Low byte |
Complex evaluation: yes | 0 | reserved | SB | reserved | CB |
1 | DataIn 1 | DataIn 0 | DataOut 1 | DataOut 0 | |
2 | reserved | DataIn 2 | reserved | DataOut 2 |
Complex evaluation in Motorola format without word alignment
| Address | Input data | Output data | ||
---|---|---|---|---|---|
Conditions | Word offset | High byte | Low byte | High byte | Low byte |
Complex evaluation: yes | 0 | DataIn 1 | SB | DataOut 1 | CB |
1 | DataIn 2 | DataIn 0 | DataOut 2 | DataOut 0 |
Complex evaluation in Motorola format with word alignment
| Address | Input data | Output data | ||
---|---|---|---|---|---|
Conditions | Word offset | High byte | Low byte | High byte | Low byte |
Complex evaluation: yes | 0 | reserved | SB | reserved | CB |
1 | DataIn 0 | DataIn 1 | DataOut 0 | DataOut 1 | |
2 | DataIn 2 | reserved | DataOut 2 | reserved |
Compact evaluation
Operation with a compact process image is not possible Operation of the KL6031 / KL6041 with a compact process image (without Control and Status bytes) is not possible, because Control and Status bytes are required for meaningful process data mode of the KL6031 / KL6041. Even if you set your Bus Coupler to the compact process image, the KL6031 / KL6041 will still be represented with a complete process image! |
Key
Complex evaluation: In addition to the process data, the control and status bytes are also mapped into the address space.
Motorola format: Motorola or Intel format can be set.
Word alignment: In order for the channel address range to commence at a word boundary, empty bytes are inserted into the process image as appropriate.
SB / SW: Status byte / Status word for channel n (appears in the input process image)
CB / CW: Control byte for channel n (appears in the output process image)
reserved: This byte is assigned to the process data memory, although it has no function.