KL6031, KL6041 - Serial interface terminals

KL6031 - Common Settings

Common Settings tab for parameterization of the KL6031.

 
 ks2k_kl6031_common_settings
Settings via KS2000

General

 

Take Settings for all channels of this terminal

The settings made are adopted for all channels of the terminal (default: deactivated).

 
 

Process Data Length (R34.7)

Here, you can set the user data length (3, 5 or 22 bytes) of the process data image (default: 22 bytes).

 
 

Set Factory Settings (R7)

Here, you can restore the terminal's factory settings and save them with "Apply".

 
 

Communication Parameters

RTS/CTS activated (R34.0),
(default: activated)
Alternative output format (R34.1),
(default: deactivated)
Status byte one cycle later (R34.2),
(default: deactivated)
XON/XOFF supported sending data (R34.3),
(default: deactivated)
XON/XOFF supported receiving data (R34.4),
(default: deactivated)
Send FIFO data continuously (R34.6),
(default: deactivated)
Extended process data interface (R34.7),
(set automatically)
Transfer rate optimization (R34.8),
(default: activated)