KL6041 - Technical data
Technical data | KL6041, KS6041 |
---|---|
Data transfer channels | TxD and RxD, full/half duplex |
Data transfer rate | 9600 bit/s, 8 data bits, no parity and one stop bit are pre-set (max. 115200 bit/s) |
Bit transfer | with differential signal |
Line impedance | 120 Ω |
Transmission link | approx. 1000 m twisted-pair |
Power supply | via the K-bus |
Current consumption from K-bus | typ. 65 mA |
Electrical isolation | 500 V (K-bus/signal voltage) |
Data buffer | 1024 byte receive buffer, 128 byte transmit buffer |
Bit width in process image | input/output: 22 x 8 bit user data, 2 x 8 bit control/status (up to 22 bytes of user data possible) |
Configuration | no address setting, configuration via bus coupler or controller |
Weight | approx. 50 g |
Permissible ambient temperature range during operation | 25°C ... +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -45 °C ... +85 °C |
Permissible relative humidity | 95% no condensation |
on 35 mm mounting rail according to EN 60715 | |
Pluggable wiring | for all KSxxxx terminals |
Enhanced mechanical load capacity | yes, see Installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals/markings* | CE, UKCA, cULus, EAC, GK, ATEX |