KL6031, KL6041 - Serial interface terminals

KL6031 - Technical data

 
Technical data
KL6031-0000, KS6031-0000
Data transfer channels
2 (1/1), TxD and RxD, full duplex
Data transfer rate
9600 bit/s, 8 data bits, no parity and one stop bit are pre-set (max. 115200 bit/s)
Bit distortion
< 3%
RS232 cable length
max. 15 m
Signal voltage "low"
-18 V ... -3 V
Signal voltage "high"
3 V ... 18 V
Power supply
via the K-bus
Electrical isolation
500 V (K-bus/signal voltage)
Data buffer
1024 byte receive buffer, 128 byte transmit buffer
Bit width in process image
input/output: 22 x 8 bit user data, 2 x 8 bit control/status (up to 22 bytes of user data possible)
Configuration
no address setting, configuration via bus coupler or controller
Current consumption from K-bus
55 mA
Weight
approx. 50 g
Permissible ambient temperature range during operation
-25°C ... +60°C (extended temperature range)
Permissible ambient temperature range during storage
-45 °C ... +85 °C
Permissible relative humidity
95% no condensation
Mounting
on 35 mm mounting rail according to EN 60715
Pluggable wiring
for all KSxxxx terminals
Vibration / shock resistance
conforms to EN 60068-2-6 / EN 60068-2-27
see also Installation instructions for enhanced mechanical load capacity
EMC immunity / emission
conforms to EN 61000-6-2 / EN 61000-6-4
Protection class
IP20
Installation position
variable
Approval
CE, cULus, ATEX, GL