Documentation issue status
Version | Comment |
---|---|
2.1.0 |
|
2.0.0 |
|
1.2.0 |
|
1.1 |
|
1.0 |
|
0.2 |
|
0.1 |
|
Firmware and hardware versions
Documentation | KL6031, KS6031 | KL6041, KS6041 | ||
---|---|---|---|---|
Firmware | Hardware | Firmware | Hardware | |
2.1.0 | 3C | 04 | 3D | 07 |
2.0.0 | 3C | 03 | 3D | 05 |
1.2.0 | 2A | 00 | 2A | 00 |
1.1 | 2A | 00 | 2A | 00 |
1.0 | 2A | 00 | 2A | 00 |
0.2 | 2A | 00 | 2A | 00 |
0.1 | 2A | 00 | 2A | 00 |
The firmware and hardware versions (delivery state) of the terminal can be found in the serial number printed on the side.
Syntax of the serial number
Structure of the serial number: KK YY FF HH KK - week of production (CW, calendar week) | Example with serial number 12 06 3A 02: 12 - week of production 12 |