Documentation issue status

Version

Comment

2.1

  • Chapter Technical data updated
  • Chapter Instructions for ESD protection added
  • Chapter Disposal added
  • Chapter Beckhoff Identification Code (BIC) added
  • Links to TwinCAT libraries updated
  • Document structure updated
  • New title page

2.0

  • Migration

1.1

  • Mounting description expanded
  • Information on basic function principles expanded
  • Introduction to the KL6023 added

1.0

  • Description of the KL6023 (wireless adapter for EnOcean radio technology) added
  • Wiring instructions added
  • Description of the KS2000 configuration software added
  • Technical data added

0.1

First preliminary version

Firmware and hardware versions

Documentation
Version

KL6021-0023

KL6023

Firmware

Hardware

Firmware

Hardware

2.1

5D

04

1A

02

2.0

5D

03

1A

02

1.1

5D

01

1A

01

1.0

5A

00

1A

00

0.1

5A

00

-

-

The firmware and hardware versions (delivery state) of the terminal can be found in the serial number printed on the side.

Syntax of the serial number

Structure of the serial number: WW YY FF HH

WW - week of production (calendar week)
YY – year of production
FF - firmware version
HH - hardware version

Example with serial number 12 06 3A 02:

12 - week of production 12
06 - year of production 2006
3A - firmware version 3A
02 - hardware version 02