Mapping
The Bus Terminals occupy addresses within the process image of the controller. The assignment of process data (input and output data) and parameterization data (control and status bytes) to the control addresses is called mapping. The type of mapping depends on:
- the fieldbus system used
- the terminal type
- the parameterization of the Bus Coupler such as
- Intel or Motorola format
- word alignment switched on or off
The Bus Couplers (BKxxxx, LCxxxx) and Bus Terminal Controllers (BCxxxx, BXxxxx) are supplied with certain default settings. The default setting can be changed with the KS2000 configuration software or with a master configuration software (e.g. TwinCAT System Manager or ComProfibus).
The following tables show the mapping depending on different conditions. For information about the contents of the individual bytes please refer to the pages Process image and Control and status byte.
Complete evaluation
Control and status bytes can be accessed.
Complete evaluation in Intel format
Default mapping for CANopen, CANCAL, DeviceNet, ControlNet, Modbus, RS232 and RS485 coupler.
Parameterization |
Address |
Input data |
Output data | ||
---|---|---|---|---|---|
Word offset |
High byte |
Low byte |
High byte |
Low byte | |
Complete evaluation: n/a Motorola format: no Word alignment: no |
0 |
DataIN D0 |
SB |
DataOUT D0 |
CB |
1 |
DataIN D2 |
DataIN D1 |
DataOUT D2 |
DataOUT D1 | |
2 |
reserved |
DataIN D3 |
reserved |
DataOUT D3 |
Complete evaluation in Motorola format
Parameterization |
Address |
Input data |
Output data | ||
---|---|---|---|---|---|
Word offset |
High byte |
Low byte |
High byte |
Low byte | |
Complete evaluation: n/a Motorola format: yes Word alignment: no |
0 |
DataIN D3 |
SB |
DataOUT D3 |
CB |
1 |
DataIN D1 |
DataIN D2 |
DataOUT D1 |
DataOUT D2 | |
2 |
reserved |
DataIN D0 |
reserved |
DataOUT D0 |
Complete evaluation in Intel format with word alignment
Default mapping for EtherCAT, Lightbus and Ethernet coupler as well as Bus Terminal Controllers (BCxxxx, BXxxxx).
Parameterization |
Address |
Input data |
Output data | ||
---|---|---|---|---|---|
Word offset |
High byte |
Low byte |
High byte |
Low byte | |
Complete evaluation: n/a Motorola format: no Word alignment: yes |
0 |
reserved |
SB |
reserved |
CB |
1 |
DataIN D1 |
DataIN D0 |
DataOUT D1 |
DataOUT D0 | |
2 |
DataIN D3 |
DataIN D2 |
DataOUT D3 |
DataOUT D2 |
Complete evaluation in Motorola format with word alignment
Parameterization |
Address |
Input data |
Output data | ||
---|---|---|---|---|---|
Word offset |
High byte |
Low byte |
High byte |
Low byte | |
Complete evaluation: n/a Motorola format: yes Word alignment: yes |
0 |
reserved |
SB1 |
reserved |
CB1 |
1 |
DataIN D2 |
DataIN D3 |
DataOUT D2 |
DataOUT D3 | |
2 |
DataIN D0 |
DataIN D1 |
DataOUT D0 |
DataOUT D1 |
Legend
Complete evaluation: In addition to the process data, the control and status bytes are also mapped into the address space.
Motorola format: Motorola or Intel format can be set.
Word alignment: In order for the word address range to commence at a word boundary, empty bytes are inserted into the process image as appropriate.
SB: Status byte (appears in the input process image)
CB: Control byte (appears in the output process image)
DataIN D0: Input double word, lowest significant data byte
DataIN D1: Input double word, ...
DataIN D2: Input double word, ...
DataIN D3: Input double word, highest significant data byte
DataOUT D0: Output double word, lowest significant data byte
DataOUT D1: Output double word, ...
DataOUT D2: Output double word, ...
DataOUT D3: Output double word, highest significant data byte
reserved: This byte occupies process data memory, although it has no function.
Compact evaluation
No compact process image Operation of the KL5151-0000 with compact process image (without control and status bytes) is not possible, since the control and status bytes are required for useful process data operation of the terminal. Even if you adjust your Bus Coupler to the compact process image, the KL5151-0000 will still be represented with its complete process image! |