KL5151-0021 - Contact assignment
WARNING | |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals. |
KL5151-0021 - Contact assignment
Terminal point | No. | Connection for |
---|---|---|
A | 1 | Input A |
Output | 2 | Comparator output |
0 V | 3 | Power contact 0 V (internally connected to terminal point 7) |
C | 4 | Input C or |
B | 5 | Input B |
+24 V | 6 | Power contact +24 V |
0 V | 7 | Power contact 0 V (internally connected to terminal point 3) |
Gate/Latch | 8 | Gate input or
at this input causes the current counter value to be saved in the latch register as a reference mark. |
KL5151-0021 - LED indicators
LED | Function |
---|---|
Ch. A | Lights up when a signal is present at input A. |
Output | Lights up when the comparator output is switched on. |
Ch. B | Lights up when a signal is present at input B. |
Ch. C | Lights up when a signal is present at input C (zero input). |
Gate / Latch | Lights up when a signal is present at the gate/latch input. |