Technical data
Technical data | KL5111, KS5111 |
|---|---|
Encoder connection | A, B, C, 24 V |
Encoder operating voltage | 24 VDC |
Encoder output current | - |
Counter | 16 bit, binary |
Cut-off frequency | 1 million increments/s (with 4-fold evaluation) |
Quadrature decoder | 4-fold evaluation |
Zero-pulse latch | 16-bit |
Commands | read, set, enable |
Power supply | 24 VDC (-15 %/+20 %) |
Current consumption power contacts | - (no power contacts) |
Current consumption via K-bus | typ. 40 mA |
Bit width in process image | input/output: 2 x 16 bit data, 2 x 8 bit control/status |
Pluggable wiring | for all KSxxxx bus terminals |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | 0 °C ... + 55 °C |
Permissible ambient temperature range during storage | -25 °C ... + 85 °C |
Permissible relative air humidity | 95 %, no condensation |
Enhanced mechanical load capacity | yes, see Installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Mounting position | variable |
Approvals/markings* | CE, UKCA, cULus, EAC, ATEX |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |