Register overview
Address | Name | Default value | R/W | Storage medium |
---|---|---|---|---|
R0…R5 | reserved | 0x0000 | R |
|
Diagnostic register not used | 0x0000 | R |
| |
Command register - not used | 0x0000 | R |
| |
Terminal type | 5051 | R | ROM | |
Software version number | 0x???? | R | ROM | |
Multiplex shift register | 0x0218 | R | ROM | |
Signal channels | 0x0130 | R | ROM | |
Minimum data length | 0x3030 | R | ROM | |
Data structure | 0x0000 | R | ROM | |
R14 | reserved | 0x0000 | R |
|
Alignment register | variable | R/W | RAM | |
Hardware version number | 0x???? | R/W | SEEROM | |
R17…R30 | reserved | 0x0000 | R/W | SEEROM |
Code word register | variable | R/W | RAM | |
Feature register | 0x0000 | R/W | SEEROM | |
R33…R47 | reserved | 0x0000 | R/W | SEEROM |