KL5051 - Bidirectional SSI encoder interface

KL5051 - Technical data

 
 
Technical data
KL5051
Encoder connection
Binary input: D+, D-; binary output: Cl+, Cl-
Power supply
5 VDC via power contacts (KL9505)
Current consumption
Typically 85 mA without encoder
Encoder supply
5 VDC
Current consumption K-bus
typically 75 mA
Data transfer rate
1 MHz
Data direction
bidirectional
Signal output
Differential signal (RS422)
Signal input
Differential signal (RS422)
Electrical isolation
500 V (K-bus / field voltage)
Bit width in process image
Input / Output: 2 x 16 bit data, 2 x 8 bit control/status
Weight
approx. 80 g
Dimensions (W x H x D)
approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm)
on 35 mm mounting rail according to EN 60715
Permissible ambient temperature range during operation
0°C ... + 55°C
Permissible ambient temperature range during storage
-25°C ... + 85°C
Permissible relative air humidity
95 %, no condensation
Vibration / shock resistance
conforms to EN 60068-2-6 / EN 60068-2-27, see also Installation instructions for enhanced mechanical load capacity
EMC immunity / emission
conforms to EN 61000-6-2 / EN 61000-6-4
Protection class
IP20
Installation position
variable
Approval
CE, cULus, ATEX