Register overview
These registers exist once for each channel
Address | Name | Default value | R/W | Storage medium |
---|---|---|---|---|
R0…R5 | reserved | 0x0000 | R |
|
R6 | Diagnostic register not used | 0x0000 | R |
|
R7 | Command register - not used | 0x0000 | R |
|
Terminal type | 5001 | R | ROM | |
Software version number | 0x???? | R | ROM | |
Multiplex shift register | 0x0218 | R | ROM | |
Signal channels | 0x0128 | R | ROM | |
Minimum data length | 0x00A8 | R | ROM | |
Data structure | 0x0000 | R | ROM | |
R14 | reserved | 0x0000 | R |
|
Alignment register | variable | R/W | RAM | |
Hardware version number | 0x???? | R/W | SEEROM | |
R17…R30 | reserved | 0x0000 | R/W | SEEROM |
Code word register | variable | R/W | RAM | |
Feature register | 0x0007 | R/W | SEEROM | |
Baud rate | 0x0002 | R/W | SEEROM | |
Data length | 0x0018 | R/W | SEEROM | |
Variable frame length* | 0x0000 | R/W | SEEROM | |
R36…R47 | reserved | 0x0000 | R/W | SEEROM |
*) from hardware version 08 and firmware version 4A