Technical data
Technical Data | KL5001, KS5001 |
---|---|
Encoder connection | binary input: D+, D-; binary output: Cl+, Cl- |
Power supply | 24 V via power contacts |
Current consumption power contacts | Typically 20 mA without encoder |
Encoder supply | 24 VDC (20 - 29 VDC) via power contacts |
Current consumption from the K-bus | typically 25 mA |
Data transfer rate | Adjustable up to 1 MHz, 250 kHz preset |
Serial input | 24-bit width (adjustable) |
Data direction | Read |
Signal output | Differential signal (RS422) |
Signal input | Differential signal (RS422) |
Electrical isolation | 500 V (K-Bus / signal voltage) |
Bit width in process image | Input: 1 x 32 bits of data (1 x 8 bits control/status optional) |
Pluggable wiring | for all KSxxxx bus terminals |
Weight | approx. 60 g |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Permissible ambient temperature range during operation | -25°C ... + 60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C ... + 85°C |
Permissible relative air humidity | 95%, no condensation |
Enhanced mechanical load capacity | yes, see Installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals/markings* | CE, UKCA, cULus, EAC, ATEX |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |