KL4494 - Analog terminal with two input and two output channels, -10 V...+10V

Process data

The Status byte (Status), the Control byte (Ctrl) and the process data (Data) are displayed in a tree structure under ProcData.

 
 ks2k_procdata_tree
Process data field

The spectacles mark the data that are currently graphically displayed in the History field.

 
 ks2k_procdata_history
History field

The current input value is displayed numerically in the Value field.

Value field – display of the input value

Output values can be modified through direct input or by means of the fader control.

Value field – input of the initial values
 
 SmallWarningYellow DANGER
Danger for persons, the environment or equipment
Note that changing initial values (forcing them) can have a direct effect on your automation application.
Only modify these initial values if you are certain that the state of your equipment permits it, and that there will be no risk to people or to the machine!

After pressing the Settings button you can set the format of the numerical display to hexadecimal, decimal or binary.

Setting the display