Documentation issue versions
Version | Comment |
---|---|
2.2.0 |
|
2.1.0 |
|
2.0.0 |
|
1.1.0 |
|
1.0 |
|
0.1 |
|
Firmware and hardware versions
Documentation | Firmware | Hardware |
---|---|---|
2.2.0 | 1C | 05 |
2.0.0 | 1C | 04 |
1.1.0 | 1B | 02 |
1.0 | 1B | 01 |
0.1 | 1A | 00 |
The firmware and hardware versions (delivery state) can be found in the serial number printed on the side of the terminal.
Syntax of the serial number
Structure of the serial number: WW YY FF HH WW - week of production (calendar week) | Example with serial number 31 05 1B 01: 31 - week of production 31 |