Contact assignment and LEDs

WARNING

Risk of injury through electric shock and damage to the device!

Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals!

Contact assignment and LEDs 1:
KL4112 - Contact assignment and LEDs

KL4112, KS4112 - Contact assignment

Terminal point

No.

Comment

Output1

1

+ Output 1

+24 V

2

+24 V (internally connected to terminal point 6 and positive power contact)

GND

3

0 V (internally connected to terminal point 7 and negative power contact)

Shield

4

PE contact (internally connected to terminal point 8)

Output2

5

+ Output 2

+24 V

6

+24 V (internally connected to terminal point 2 and positive power contact)

GND

7

0 V (internally connected to terminal point 3 and negative power contact)

Shield

8

PE contact (internally connected to terminal point 4)

KL4112, KS4112 - LED description

LED

Color

Meaning

Run1 LED
Run2 LED

green

On:

Normal operation

Off:

Watchdog timer overflow has occurred. If no process data is transmitted to the bus coupler for 100 ms, the green LEDs go out. The output assumes a user-specified voltage (see Feature register).