KL4112 - Dual Channel Analog Output Terminal, 0 to 20 mA, 16 Bit

KL4112 - Introduction

KL4112

The KL4112 analog output terminal generates analog output signals in the range from 0 to 20 mA. The power is supplied to the process level with a resolution of 16 bits (default: 15 bits), and is electrically isolated. Ground potential for the output channels of a Bus Terminal is common with the 24 VDC power supply. The output stages are powered by the 24 V power supply. The two RUN LEDs give an indication of the data exchange with the Bus Coupler.