KL4112 - Dual Channel Analog Output Terminal, 0 to 20 mA, 16 Bit

Documentation issue status

 
Version
Comment
3.2
Update chapter “Instructions for ESD protection”
Chapter “Beckhoff Identification Code (BIC)” added
3.1
Update Technical data
Structure update
3.0
Migration
Update Technical data
Structure update
Chapters KS2000 configuration software and Access from the user program added
 

Firmware (FW) and hardware (HW) versions

Documentation,
version
KL4112
FW
HW
3.1
3D
03
3.0
3D
03

The firmware and hardware versions (delivery state) can be found in the serial number printed on the side of the terminal.

 
 

Syntax of the serial number

Structure of the serial number: WW YY FF HH

WW - week of production (calendar week)
YY - year of production
FF - firmware version
HH - hardware version

Example with ser. no.: 35 04 1B 01:

35 - week of production 35
4 - year of production 2004
1B - firmware version 1B
1 - hardware version 1