KL4112 - Dual Channel Analog Output Terminal, 0 to 20 mA, 16 Bit

ATEX - Special conditions (standard temperature range)

 
 SmallWarningYellow WARNING
Observe the special conditions for the intended use of Beckhoff fieldbus components with standard temperature range in potentially explosive areas (directive 2014/34/EU)!
The certified components are to be installed in a suitable housing that guarantees a protection class of at least IP54 in accordance with EN 60079-15! The environmental conditions during use are thereby to be taken into account!
If the temperatures during rated operation are higher than 70°C at the feed-in points of cables, lines or pipes, or higher than 80°C at the wire branching points, then cables must be selected whose temperature data correspond to the actual measured temperature values!
Observe the permissible ambient temperature range of 0 to 55°C for the use of Beckhoff fieldbus components standard temperature range in potentially explosive areas!
Measures must be taken to protect against the rated operating voltage being exceeded by more than 40% due to short-term interference voltages!
The individual terminals may only be unplugged or removed from the Bus Terminal system if the supply voltage has been switched off or if a non-explosive atmosphere is ensured!
The connections of the certified components may only be connected or disconnected if the supply voltage has been switched off or if a non-explosive atmosphere is ensured!
The fuses of the KL92xx/EL92xx power feed terminals may only be exchanged if the supply voltage has been switched off or if a non-explosive atmosphere is ensured!
Address selectors and ID switches may only be adjusted if the supply voltage has been switched off or if a non-explosive atmosphere is ensured!
 

Standards

The fundamental health and safety requirements are fulfilled by compliance with the following standards:

EN 60079-0:2012+A11:2013
EN 60079-15:2010
 
 

Marking

The Beckhoff fieldbus components with standard temperature range certified according to the ATEX directive for potentially explosive areas bear one of the following markings:

 ex-logo_120x94II 3G   KEMA 10ATEX0075 X Ex nA IIC T4 Gc   Ta: 0 … +55°C

or

 ex-logo_120x94II 3G   KEMA 10ATEX0075 X Ex nC IIC T4 Gc   Ta: 0 … +55°C