KL401x/KS401x - Introduction

KL401x/KS401x - Introduction 1:
KL4011, KL4012

The KL401x/KS401x analog output terminals generate analog output signals in the range between 0 mA and 20 mA. The power is supplied to the process level with a resolution of 12 bits, and is electrically isolated. The output channels of the Bus Terminal and the 24 VDC power supply have a common ground potential. The output stages are powered by the 24 V supply. Run LEDs indicate the data exchange with the Bus Coupler.