KL3454 - Connection
Terminal point no. | Channel | Name | Connection for |
---|---|---|---|
1 | 1 | Input 1 | Input 1, signal |
2 | + 24 V | Input 1, 24 V | |
3 | 3 | Input 3 | Input 3, signal |
4 | + 24 V | Input 3, 24 V | |
5 | 2 | Input 2 | Input 2, signal |
6 | + 24 V | Input 2, 24 V | |
7 | 4 | Input 4 | Input 4, signal |
8 | + 24 V | Input 4, 24 V |