Diagnostic LEDs

The eight green Run LEDs indicate the operating states of the terminal channels.

Diagnostic LEDs 1:
KL3408/KS3408 and KL3468-KS3468 - LEDs

Meaning of the LED displays

LED

Color

Channel

State

on

off

Run 1

green

1

normal operation

A watchdog timer overflow has occurred. The green LEDs go out if no process data are transferred between the controller and the Bus Coupler for more than 100 ms.

Run 2

2

Run 3

3

Run 4

4

Run 5

5

Run 6

6

Run 7

7

Run 8

8