Technical data

Technical data

KL3408, KS3408

KL3468, KS3468

Number of inputs

8

Signal voltage

-10 V...+10 V

0 ...+10 V

Internal resistance

> 130 kΩ

Resolution

12 bit (for 0 to 10 V: 11 bit)

12 bit

Conversion time

approx. 4 ms

Measuring error (total measuring range)

< ±0.3% of the full scale value

Electrical isolation

500 V (K-bus/signal voltage)

Power supply for the electronics

via the K-bus

Current consumption from the K-bus

typically 140 mA

Bit width in process image

Input: 8 x 16 bit user data, 8 x 8 bit control/status (optional)

Weight

approx. 55 g

Dimensions (W x H x D)

approx. 15 mm x 100 mm x 70 mm

Mounting

on 35 mm mounting rail conforms to EN 60715

Pluggable wiring

for all KSxxxx terminals

Permissible ambient temperature range during operation

0 °C ... + 55 °C

Permissible ambient temperature range during storage

-25 °C ... + 85 °C

Permissible relative air humidity

95 %, no condensation

Enhanced mechanical load capacity

yes, see Installation instructions for enhanced mechanical load capacity

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP20

Installation position

Variable

Approvals / markings*

CE, cULus, DNV GL, ATEX, IECEx

*) Real applicable approvals/markings see type plate on the side (product marking).

Ex markings

Standard

Marking

ATEX

II 3 G Ex nA IIC T4 Gc

IECEx

Ex nA IIC T4 Gc