Register overview
These registers are used for the parameterization of the power measurement terminal and exist for each channel. They can be read or written by means of register communication.
Register no. | Comment | Default value | R/W | Memory | ||
---|---|---|---|---|---|---|
Overflow register for energy consumption | 0x0000 | 0dec | R/W | Flash | ||
R1 | reserved | - | - | - | - | |
... | ... | ... | ... | ... | ... | |
R4 | reserved | - | - | - | - | |
Password change register | - | - | - | - | ||
R6 | Diagnostic register | - | - | R | RAM | |
Command register | - | - | - | - | ||
Terminal type | 0x0D4B | 3403dec | R | ROM | ||
Firmware version | e.g. 0x3143 | 12611dec | R | ROM | ||
R10 | Multiplex shift register | 0x0230 / 0x0318 | 560dec / 792dec | R | ROM | |
R11 | Signal channels | 0x0318 | 792dec | R | ROM | |
R12 | Minimum data length | 0x1818 | 6168dec | R | ROM | |
R13 | Data structure | 0x0007 | 7dec | R | ROM | |
R14 | reserved | - | - | - | - | |
R15 | Alignment register | - | - | R/W | RAM | |
R16 | Hardware version | e.g. 0x0000 | e.g. 0dec | R/W | Flash | |
Voltage gain compensation | e.g. 0x0400 | e.g. 1024dec | R/W | Flash | ||
Current gain compensation | e.g. 0x0400 | e.g. 1024dec | R/W | Flash | ||
R19 | reserved | - | - | - | - | |
... | ... | ... | ... | ... | ... | |
R29 | Terminal type, special identification | e.g. 0x000 | e.g. 0dec |
|
| |
R30 | reserved | - | - | - | - | |
Code word register | 0x0000 | 0dec | R/W | RAM | ||
Feature register | KL3403-0000, KL3403-0010, KL3403-0025, KL3403-0026, KL3403-0333 | 0x0020 | 32dec | R/W | Flash | |
KL3403-0014, KL3403-0020, KL3403-0022 | 0x0030 | 48dec | ||||
R33 | reserved | - | - | - | - | |
R34 | reserved | - | - | - | - | |
Scaling factor for the energy measurement | 0x0004 | 4dec | R/W | Flash | ||
Undervoltage threshold value | 0x0064 | 100dec | R/W | Flash | ||
Divisor of the current transformer ratio | 0x0001 | 1dec | R/W | Flash | ||
Time constant for automatic deletion of the minimum and maximum values | 0x00C8 | 200dec | R/W | Flash | ||
Measuring cycle time | 0x0032 | 50dec | R/W | Flash | ||
R40 | reserved | - | - | - | - | |
... | ... | ... | ... | ... | ... | |
R63 | reserved | - | - | - | - |