Mapping
The Bus Terminals occupy addresses within the process image of the controller. The assignment of process data (input and output data) and parameterization data (control and status bytes) to the control addresses is called mapping. The type of mapping depends on:
- the fieldbus system used
- the terminal type
- the parameterization of the Bus Coupler (conditions) such as
- Intel or Motorola format
- word alignment switched on or off
The Bus Couplers (BKxxxx, LCxxxx) and Bus Terminal Controllers (BCxxxx, BXxxxx) are supplied with certain default settings. The default setting can be changed with the KS2000 configuration software or with a master configuration software (e.g. TwinCAT System Manager or ComProfibus).
The following tables show the mapping depending on different conditions. For information about the contents of the individual bytes please refer to the pages Process image and Control and status byte.
Compact evaluation
Compact process image not possible The KL3356 cannot be operated with compact process image (without control and status bytes), since control and status bytes are required for process data mode of the KL3356 to function correctly. Even if your Bus Coupler is set to compact process image, the KL3356 is represented with its complete process image! |
Complete evaluation
For complete evaluation, the analog input terminals occupy addresses in the input and output process image. Control and status bytes can be accessed.
Complete evaluation in Intel format
Default mapping for CANopen, CANCAL, DeviceNet, ControlNet, Modbus, RS232 and RS485 coupler
| Address | Input data | Output data | ||
---|---|---|---|---|---|
Requirements | Word offset | High byte | Low byte | High byte | Low byte |
Complete evaluation: any Motorola format: no Word alignment: no | 0 | DataIN1 D0 | SB1 | DataOUT1 D0 | CB1 |
1 | SB2 | DataIN1 D1 | CB2 | DataOUT1 D1 | |
2 | DataIN2 D1 | DataIN2 D0 | DataOUT2 D1 | DataOUT2 D0 |
Complete evaluation in Motorola format
| Address | Input data | Output data | ||
---|---|---|---|---|---|
Requirements | Word offset | High byte | Low byte | High byte | Low byte |
Complete evaluation: any Motorola format: yes Word alignment: no | 0 | DataIN1 D1 | SB1 | DataOUT1 D1 | CB1 |
1 | SB2 | DataIN1 D0 | CB2 | DataOUT1 D0 | |
2 | DataIN2 D0 | DataIN2 D1 | DataOUT2 D0 | DataOUT2 D1 |
Complete evaluation in Intel format with word alignment
Default mapping for Lightbus, EtherCAT and Ethernet coupler as well as Bus Terminal Controllers (BCxxxx, BXxxxx)
| Address | Input data | Output data | ||
---|---|---|---|---|---|
Requirements | Word offset | High byte | Low byte | High byte | Low byte |
Complete evaluation: any Motorola format: no Word alignment: yes | 0 | reserved | SB1 | reserved | CB1 |
1 | DataIN1 D1 | DataIN1 D0 | DataOUT1 D1 | DataOUT1 D0 | |
2 | reserved | SB2 | reserved | CB2 | |
3 | DataIN2 D1 | DataIN2 D0 | DataOUT2 D1 | DataOUT2 D0 |
Complete evaluation in Motorola format with word alignment
| Address | Input data | Output data | ||
---|---|---|---|---|---|
Requirements | Word offset | High byte | Low byte | High byte | Low byte |
Complete evaluation: any Motorola format: yes Word alignment: yes | 0 | reserved | SB1 | reserved | CB1 |
1 | DataIN1 D0 | DataIN1 D1 | DataOUT1 D0 | DataOUT1 D1 | |
2 | reserved | SB2 | reserved | CB2 | |
3 | DataIN2 D0 | DataIN2 D1 | DataOUT2 D0 | DataOUT2 D1 |
Key
Complete evaluation: In addition to the process data, the control and status bytes are also mapped in the address space.
Motorola format: Motorola or Intel format can be set.
Word alignment: To ensure that the address range of the words always begins on a word boundary, empty bytes are inserted into the process image.
SB n: status byte n (appears in the input process image)
CB n: control byte n (appears in the output process image)
DataIN n D0: input word n, low-order data byte
DataIN n D1: input word n, high-order data byte
DataOUT n D0: output word n, low-order data byte
DataOUT n D1: output word n, high-order data byte
reserved: This byte is assigned to the process data memory, although it is not used.
DataOUT2 The process data word DataOUT2 is not used and is not displayed by the TwinCAT System Manager. |