Introduction
KL3201, KL3202
The KL3201 and KL3202 analog input terminals allow resistance sensors to be connected directly. The Bus Terminal's circuitry can operate the sensors using 2-wire or 3-wire connection techniques.
Linearization over the full temperature range is realized with the aid of a microprocessor. The temperature range can be selected freely. The Bus Terminal's standard settings are: Resolution 0.1°C in the temperature range of PT100 sensors in 3-wire connection.
The two Run LEDs indicate data exchange with the Bus Coupler, the error LEDs show sensor faults (e.g. broken wire).
KL3204-0000
The KL3204-0000 analog input terminal allows resistance sensors to be connected directly. The Bus Terminal's circuitry can handle sensors using the 2-wire technique.
Linearization over the full temperature range is realized with the aid of a microprocessor. The temperature range can be selected freely. The Bus Terminal's standard settings are: Resolution 0.1°C over the temperature range of PT100 sensors.
The error LEDs indicate sensor faults (e.g. a broken wire). The KL3204-0000 combines four channels in a single housing.
KL3204-0030
The KL3204-0030 analog input terminal enables four NTC resistance sensors to be connected directly. The Bus Terminal's circuitry can handle sensors using the 2-wire technique. Linearization over the full temperature range is realised with the aid of a microprocessor. The standard setting of the Bus Terminal is a resolution of 0.1°C in the temperature range of the NTC 10 kΩ sensors. The error LEDs indicate sensor faults (e.g. a broken wire). The KL3204-0030 combines four channels in a single housing.