KL3228-0000 - Introduction
The KL3228 analog input terminal enables connection of eight resistance sensors. The Bus Terminal's circuitry can handle sensors using the 1-wire technique. Linearization over the entire, freely selectable temperature range is realized with the aid of a microprocessor. The terminal has a resolution of 0.1 °C; the standard setting is the sensor type PT1000. The error LEDs indicate sensor faults (e.g. a broken wire).