Settings

The dialog mask for the parameterization of the KL3172 can be found under Settings.

Settings 1:
Settings via KS2000

Operation mode

Channel disabled (R32.11)

Here you can disable this channel, in order facilitate a faster cycle time for the other channel (default: not disabled).
Disabling of a channel is indicated by its Run and error LEDs going out.

User scaling active (R32.0)

You can activate user scaling here (default: deactivated).

Manufacturer scaling active (R32.1)

You can activate manufacturer scaling here (default: deactivated).

Watchdog timer active (R32.2)

You can deactivate the watchdog timer here (default: activated).

Signed amount representation (R32.3)

You can activate the signed amount representation here (default: deactivated).

Siemens output format (R32.4)

You can activate Siemens output format here (default: deactivated).

Calibration active (R32.5)

You can deactivate the calibration here (default: activated).

Differential measurement (R32.6)

You can deactivate the differential measurement here (default: activated).

Stabilization of calibration active (R32.7)

You can deactivate the stabilization of the calibration here (default: activated).

Limitation of the measuring range active (R32.8)

You can deactivate the limitation of the measuring range here (default: activated).

Limit value 1 active (R32.9)

You can activate the limit value 1 here (default: deactivated).

Limit value 2 active (R32.10)

You can activate the limit value 2 here (default: deactivated).

Register values

User offset (R33)

You can specify the user offset between -32768 and 32767 here (default: 0).

User gain (R34)

You can specify the user gain between 0 and 65535 here (default: 256, corresponding to a factor of 1).

Calibration interval (R40)

You can specify the calibration interval for the reference signal here in steps of 100 ms (default: 300 s).

Forced calibration interval (R44)

You can specify the interval for the forced calibration here. This interval is always a multiple (default: 3dez) of the calibration interval. The interval for forced calibration when the terminal leaves the factory is therefore 3 x 180 s = 900 s.

Number of stable measured values (R47)

You can specify the number of measured values used for the calibration here (default: 50).

Tolerance for measured value stability (R48)

You can specify the stable measured value tolerance for the calibration here (default: 5).

Limit value 1 (R35)

You can specify the limit value 1 here (default: 0).

Limit value 2 (R36)

You can specify the limit value 2 here (default: 0).

Filter constant (R37.11-R37.4)

The filter constant SF specifies the 3dB limit frequency of the sinc3 filter (default: 860dec).

Fast-Step Mode(TM) enabled (R37.0)

You can activate Fast Step Mode here (default: deactivated). A fast reaction to jumps at the input follows in fast step mode, in spite of the filter stage being active. In this case the filter is bypassed!

FIR filter active (R37.1)

You can deactivate the FIR filter here (default: activated).