Documentation issue status
Version | Comment |
---|---|
2.6.0 |
|
2.5.0 |
|
2.4.0 |
|
2.3.0 |
|
2.2.0 |
|
2.1.0 |
|
2.0.0 |
|
1.6.0 |
|
1.5.0 |
|
1.4 |
|
1.3 |
|
1.2.1 |
|
1.2 |
|
1.1 |
|
1.0 | First version (KL3172 only) |
Firmware and hardware versions
Documen- | KL3132, KS3132 | KL3142, KS3142 | KL3152, KS3152 | KL3162, KS3162 | KL3172, KS3172 | KL3172-0500, KS3172-0500, KL3172-1000, KS3172-1000 | KL3182, KS3182 | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Firmw | Hardw | Firmw | Hardw | Firmw | Hardw | Firmw | Hardw | Firmw | Hardw | Firmw | Hardw | Firmw | Hardw | |
2.6.0 | 2D | 05 | 3A | 06 | 3A | 07 | 2E | 06 | 2D | 04 | 2D | 04 | 2D | 05 |
2.5.0 | 2D | 05 | 3A | 06 | 3A | 07 | 2D | 06 | 2D | 04 | 2D | 04 | 2D | 05 |
2.4.0 | 2D | 05 | 2E | 05 | 2D | 05 | 2D | 06 | 2D | 04 | 2D | 04 | 2D | 04 |
2.3.0 | 2D | 05 | 2E | 05 | 2D | 05 | 2D | 05 | 2D | 04 | 2D | 04 | 2D | 04 |
2.2.0 | 2D | 04 | 2E | 04 | 2D | 04 | 2D | 04 | 2D | 03 | 2D | 03 | 2D | 03 |
2.1.0 | 2D | 04 | 2E | 04 | 2D | 04 | 2D | 04 | 2D | 03 | 2D | 03 | 2D | 03 |
2.0.0 | 2D | 04 | 2E | 04 | 2D | 04 | 2D | 04 | 2D | 03 | 2D | 03 | 2D | 03 |
1.6.0 | 2D | 03 | 2E | 03 | 2D | 03 | 2D | 03 | 2D | 02 | 2D | 02 | 2D | 02 |
1.5.0 | 2D | 03 | 2E | 03 | 2D | 03 | 2D | 03 | 2D | 02 | 2D | 02 | 2D | 02 |
1.4 | 2A | 01 | 2B | 01 | 2A | 01 | 2A | 01 | 2A | 01 | - | - | 2A | 01 |
1.3 | 2A | 01 | 2A | 01 | 2A | 01 | 2A | 01 | 2A | 01 | 2A | 01 | ||
1.2.1 | 1A | 00 | 1A | 00 | 1A | 00 | 1A | 00 | 1B | 00 | 1A | 00 | ||
1.2 | 1A | 00 | 1A | 00 | 1A | 00 | 1A | 00 | 1B | 00 | 1A | 00 | ||
1.1 | 1A | 00 | 1A | 00 | 1A | 00 | 1A | 00 | 1B | 00 | 1A | 00 | ||
1.0 | - | - | - | - | - | - | - | - | B1 | 00 | - | - |
The firmware and hardware versions (delivery state) can be taken from the serial number printed on the side of the terminal.
Syntax of the serial number
Structure of the serial number: WW YY FF HH WW - week of production (calendar week) | Example with serial number 35 04 1B 01: 35 - week of production 35 |