KL3044, KL3054 - Contact assignment and LEDs
WARNING
Risk of injury through electric shock and damage to the device!
Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals!
Contact assignment of KL3044, KL3054 | ||
---|---|---|
Terminal point | No. | Comment |
+Input 1 | 1 | + Input 1 |
GND | 2 | Internal ground (internally connected to terminal point 6) |
+Input 3 | 3 | + Input 3 |
GND | 4 | Internal ground (internally connected to terminal point 8) |
+Input 2 | 5 | + Input 2 |
GND | 6 | Internal ground (internally connected to terminal point 2) |
+Input 4 | 7 | + Input 4 |
GND | 8 | Internal ground (internally connected to terminal point 4) |
KL3044, KL3054 - LED display | |||
---|---|---|---|
LED | Color | Description | |
Error1 LED, | red | On: | The limit stop of the A/D converter has been reached. The current is greater than 21.5 mA. |
Off: | Normal operation |