KL3042, KL3052 - Contact assignment and LEDs
Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals!
Contact assignment of KL3042, KL3052 | ||
---|---|---|
Terminal point | No. | Comment |
+Input 1 | 1 | + Input 1 |
+24 V | 2 | +24 V (internally connected to terminal point 6 and positive power contact) |
0 V | 3 | 0 V (internally connected to terminal point 7 and negative power contact) |
Shield | 4 | PE contact (internally connected to terminal point 8) |
+Input 2 | 5 | + Input 2 |
+24 V | 6 | +24 V (internally connected to terminal point 2 and positive power contact) |
0 V | 7 | 0 V (internally connected to terminal point 3 and negative power contact) |
Shield | 8 | PE contact (internally connected to terminal point 4) |
KL3042, KL3052 - LED display | |||
---|---|---|---|
LED | Color | Description | |
Run1 LED, | green | On: | Normal operation |
Off: | Watchdog-timer overflow has occurred. If no process data is transmitted to the bus coupler for 100 ms, the green LEDs go out | ||
Error1 LED, | red | On: | The limit stop of the A/D converter has been reached. The current is greater than 21.5 mA. |
Off: | Normal operation |