KL2184 - Technical data
Technical data | KL2184, KS2184 |
---|---|
Connection technology | 2-/3-wire |
Number of outputs | 4 |
Nominal voltage | 24 VDC (-15 %/+20 %) |
Load type | ohmic, inductive, lamp load |
Output current max. | 0.5 A (short-circuit proof) per channel |
Short-circuit current | < 7 A |
Breaking energy (ind.) max. | 100 mJ/channel |
Reverse voltage protection | yes |
Electrical isolation | 500 V (K-bus/field potential) |
Current consumption power contacts | typ. 30 mA + load |
Current consumption K-bus | typ. 9 mA |
Bit width in the process image | 4 outputs |
Configuration | no address or configuration setting |
Dimensions (W x H x D) | 15 mm x 100 mm x 70 mm (width aligned 12 mm) |
Weight | app. 70 g |
on 35 mm mounting rail conforms to EN 60715 | |
Permissible ambient temperature during operation | 0 °C … +55 °C |
Permissible ambient temperature during storage | -25 … +85 °C |
Permissible relative humidity | 95 %, no condensation |
Enhanced mechanical load capacity | yes, refer also to Installation instructions for enhanced mechanical load capacity |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protect. class | IP20 |
Installation position | variable |
Pluggable wiring | for all KSxxxx Bus Terminals |
Approvals/markings* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |