Technical data
Technical data | KL2872-0000 | KL2872-0010 |
---|---|---|
Connection technology | flat-ribbon cable | |
Number of Outputs | 16 | |
Rated load voltage | 24 VDC (-15 %/+20 %) | |
Load type | ohmic, inductive, lamp load | |
Output current | Max 0.5 A (short-circuit-proof) per channel | |
Short circuit current | < 2 A | |
Breaking energy | < 150 mJ/channel | |
Reverse voltage protection | yes | |
Current consumption K-bus | typ. 5 mA | |
Current consumption power contacts | typ. 60 mA from the supply (no power contacts) | |
Electrical isolation | 500 V (K-bus/field potential) | |
Reference potential | Ground (switching to +24 V potential) | +24 V (switching to ground potential) |
Bit width in the process image | 16 output bits | |
Configuration | no address or configuration setting | |
Special features | ideal for multi-pin connector valve terminals | |
Conductor connection | ||
Dimensions (W x H x D) | app. 15 mm x 100 mm x 70 mm (aligned width 12 mm) | |
Weight | app. 55 g | |
on 35 mm mounting rail according to EN 60715 | ||
Permissible ambient temperature range during operation | 0°C ... +55°C | |
Permissible ambient temperature range during storage | -25°C ... +85°C | |
Permissible relative humidity | 95 %, no condensation | |
Vibration / shock resistance | conforms to EN 60068-2-6 /EN 60068-2-27, see also Installation instructions for enhanced mechanical load capacity | |
EMC immunity / emission | conforms to EN 61000-6-2 /EN 61000-6-4 | |
Installation position | variable, see chapter Installation positions | |
Protection class | IP20 | |
Approvals / markings | CE, cULus, ATEX |
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |