Technical data

Technical data

KL2809

KL2889

Connection technology

1-wire

Number of Outputs

16

Rated load voltage

24 VDC (-15% / +20%)

Load type

ohmic, inductive, lamp load

Output current

max. 0.5 A (short-circuit-proof) per channel

Short circuit current

< 2 A

< 7 A

Breaking energy

< 150 mJ/channel

< 100 mJ/channel

Reverse voltage protection

yes

Reference potential

Ground (switching to +24 V potential)

+24 V (switching to ground potential)

Current consumption K-bus

typ. 35 mA

typ. 45 mA

Current consumption power contacts

typ. 35 mA + load

Electrical isolation

500 V (K-bus / field potential)

Bit width in the process image

16 output bits

Configuration

no address or configuration setting

Dimensions (W x H x D)

app. 15 mm x 100 mm x 70 mm (aligned width 12 mm)

Weight

app. 70 g

Mounting

on 35 mm mounting rail according to EN 60715

Permissible ambient temperature range during operation

-25°C ... +60°C

Permissible ambient temperature range during storage

-40°C ... +85°C

Permissible relative humidity

95 %, no condensation

Vibration / shock resistance

conforms to EN 60068-2-6 /EN 60068-2-27, see also Installation instructions for enhanced mechanical load capacity

EMC immunity / emission

conforms to EN 61000-6-2 /EN 61000-6-4

Installation position

variable, see chapter Installation positions

Protection class

IP20

Approvals / markings

CE, cULus, GL, ATEX

Ex marking

Standard

Marking

ATEX

II 3 G Ex nA IIC T4 Gc