Introduction and contact assignment

Introduction and contact assignment 1:
KL2809
Introduction and contact assignment 2:
KL2889

HD Bus Terminals, 16-channel digital output 24 VDC, 0.5 A

The KL2809 digital output terminal connects the binary control signals from the automation device on to the actuators at the process level with electrical isolation. The KL2809 is protected against polarity reversal and processes load currents with outputs protected against overload and short-circuit. The Bus Terminal contains 16 channels, whose signal states are displayed by LEDs. The connection technology is particularly suitable for single-ended inputs. All components have to use the same reference point as the KL2809 or KL2889. The power contacts are looped through.

The outputs of the KL2809 are fed via the 24 V power contact and the outputs of the KL2889 via the 0 V power contact. The conductors can be connected without tools in the case of solid wires using a direct plug-in technique.

The HD Bus Terminals (High Density) with increased packing density feature 16 connection points in the housing of a 12 mm terminal block. They are particularly suitable for space-saving use in control cabinets.

KL2809, KL2889 – LEDs

LED

Color

Meaning

OUTPUT 1- 16

green

off

No output signal

on

- Output signal 24 VDC (KL2809)
- Output signal 0 V (KL2889)

KL2809, KL2889 – contact assignment

Terminal point

Description

Name

No.

Output 1

1

Output 1

Output 2

2

Output 2

Output 3

3

Output 3

Output 4

4

Output 4

Output 5

5

Output 5

Output 6

6

Output 6

Output 7

7

Output 7

Output 8

8

Output 8

Output 9

9

Output 9

Output 10

10

Output 10

Output 11

11

Output 11

Output 12

12

Output 12

Output 13

13

Output 13

Output 14

14

Output 14

Output 15

15

Output 15

Output 16

16

Output 16